7 |
OVERRIDE_FC_CONFIG |
R/W |
0h |
1: Disable loading of this register from the forward channel, keeping locally witten values intact
0: Allow forward channel loading of this register |
6 |
RESERVED |
R/W |
0h |
Reserved |
5 |
VIDEO_DISABLED |
R/W |
Loaded from SER |
Forward channel video disabled (Load from remote Serializer)
0 : Normal operation
1 : Video is disabled, control channel is enabled
This is a status bit indicating the forward channel is not sending active video. In this mode, the control channel and GPIO functions are enabled. Setting OVERRIDE_FC_CONFIG will prevent this bit from changing. |
4 |
DUAL_LINK |
R/W |
Loaded from SER |
1: Dual-Link mode enabled
0: Single-Link mode enabled
This bit indicates whether the FPD-Link III serializer is in single link or dual link mode. This control is used for recovering forward channel data when the FPD-Link III Receiver is in auto-detect mode.
This bit will always be loaded from forward channel and cannot be written locally. To force DUAL_LINK receive mode, use the RX_PORT_SEL register (address 0x34). Setting OVERRIDE_FC_CONFIG will prevent this bit from changing. |
3 |
ALTERNATE_I2S
_ENABLE |
R/W |
Loaded from SER |
1: Enable alternate I2S output on GPIO1 (word clock) and GPIO0 (data)
0: Normal Operation |
2 |
I2S_DISABLED |
R/W |
Loaded from SER |
1: I2S DISABLED
0: Normal Operation |
1 |
28BIT_VIDEO |
R/W |
Loaded from SER |
1: 28 bit Video enable. i.e. HS, VS, DE are present in forward channel.
0: Normal Operation |
0 |
I2S_SURROUND |
R/W |
Loaded from SER |
1: I2S Surround enabled
0: I2S Surround disabled |