8.6.1.55 CML_OUTPUT_CTL2 Register (Address = 57h) [reset = 0h]
CML_OUTPUT_CTL2 is described in Table 66.
Return to Summary Table.
Table 66. CML_OUTPUT_CTL2 Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-3 |
RESERVED |
R/W |
0h |
Reserved. |
2-1 |
CML_CHANNEL
_SELECT_2 |
R/W |
0h |
Selects between PORT0 and PORT1 to output onto CMLOUT±.
01: Recovered forward channel data from RIN0± is output on CMLOUT±
10: Recovered forward channel data from RIN1± is output on CMLOUT±
CMLOUT driver must be enabled by setting 0x56[3] = 1.
Note: This must match 0x52[7] setting for PORT0 or PORT1. |
0 |
RESERVED |
R/W |
0h |
Reserved. |