SNLS455A November 2014 – March 2019 DS90UH947-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | PIN/FREQ. | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
1.8-V LVCMOS I/O | ||||||||
VIH | High Level Input Voltage | PDB, I2CSEL,D_GPIO0/MOSI, D_GPIO1/MISO, D_GPIO2/SPLK, D_GPIO3/SS, I2S_DC/GPIO2, I2S_DD/GPIO3, I2S_DB/GPIO5_REG, I2S_DA/GPIO6_REG, I2S_CLK/GPIO8_REG, I2S_WC/GPIO7_REG | 0.65 × VDDIO | V | ||||
VIL | Low Level Input Voltage | 0 | 0.35 × VDDIO | V | ||||
IIN | Input Current | VIN = 0 V or 1.89 V | −10 | 10 | μA | |||
VOH | High Level Output Voltage | IOH = −4 mA | Same as above | 0.7 × VDDIO | VDDIO | V | ||
VOL | Low Level Output Voltage | IOL = 4 mA | GND | 0.3 × VDDIO | V | |||
IOS | Output Short-Circuit Current | VOUT = 0 V | -30 | mA | ||||
IOZ | TRI-STATE™ Output Current | VOUT = 0 V or VDDIO, PDB = L | −10 | 10 | μA | |||
OpenLDI INPUTS | ||||||||
|VID| | Differential Input Voltage | D[7:0], CLK | 100 | 600 | mV | |||
VCM | Common-Mode Voltage | D[7:0] | 0 | 2.4 | V | |||
IIN | Input Current | PDB = H | –10 | 10 | µA | |||
FPD-LINK III DIFFERENTIAL DRIVER | ||||||||
VODp-p | Output Differential Voltage | DOUT[1:0]+, DOUT[1:0]- | 900 | 1200 | mVp-p | |||
ΔVOD | Output Voltage Unbalance | 1 | 50 | mV | ||||
VOS | Output Differential Offset Voltage | 550 | mV | |||||
ΔVOS | Offset Voltage Unbalance | 1 | 50 | mV | ||||
IOS | Output Short Circuit Current | FPD-Link III Outputs = 0 V | -20 | mA | ||||
RT | Termination Resistance | Single-ended | 40 | 50 | 60 | Ω | ||
SUPPLY CURRENT | ||||||||
IDD11 | Supply Current, Normal Operation | Checkerboard Pattern | 335 | 469 | mA | |||
IDD18 | 50 | 75 | mA | |||||
Total Power | Total Power, Normal Operation | Checkerboard Pattern | 459 | 684 | mW | |||
IDDZ | Supply Current, Power Down Mode | PDB = L | 5 | 15 | mA | |||
IDDZ18 | 5 | 15 | mA |