JAJSG03 August 2018 DS90UH949A-Q1
PRODUCTION DATA.
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | ±750 | ||||
(IEC 61000-4-2)
RD = 330 Ω, CS = 150 pF |
Air Discharge (Pins 22, 23, 26, and 27) | ±15000 | |||
Contact Discharge (Pins 22, 23, 26, and 27) | ±8000 | ||||
(ISO10605)
RD = 330 Ω, CS = 150 pF RD = 2 kΩ, CS = 150 pF or 330 pF |
Air Discharge (Pins 22, 23, 26, and 27) | ±15000 | |||
Contact Discharge (Pins 22, 23, 26, and 27) | ±8000 |