JAJSG03 August 2018 DS90UH949A-Q1
PRODUCTION DATA.
Additional pattern generator features can be accessed through the Pattern Generator Indirect Register Map. It consists of the Pattern Generator Indirect Address (PGIA reg_0x66 — Table 10) and the Pattern Generator Indirect Data (PGID reg_0x67 — Table 10). See AN-2198 Exploring Int Test Patt Gen Feat of 720p FPD-Link III Devices (SNLA132).