JAJS707E January 2001 – January 2018 DS92LV040A
PRODUCTION DATA.
MODE SELECTED | DE | RE |
---|---|---|
DRIVER MODE | H | H |
RECEIVER MODE | L | L |
TRI-STATE MODE | L | H |
LOOP BACK MODE | H | L |
INPUTS | OUTPUTS | ||
---|---|---|---|
DE | DIN | DO+ | DO− |
H | L | L | H |
H | H | H | L |
H | 0.8V< DIN <2.0V | X | X |
L | X | Z | Z |
INPUTS | OUTPUT | |
---|---|---|
RE | (RI+) – (RI−) | |
L | L (< −70 mV) | L |
L | H (> 0 mV) | H |
L | −70 mV < VID < 0 mV | X |
H | X | Z |