6.3 Recommended Operating Conditions
over operating free-air temperature range (unless otherwise noted) | MIN | NOM | MAX | UNIT |
VCC |
Supply Voltage |
3 |
| 3.6 |
V |
| Receiver Input Voltage |
0 |
| 2.4 |
V |
TA |
Ambient Free Air Temperature |
−40 |
| 85 |
°C |
| Slowest Input Edge Rate, Δt/ΔV (20% to 80%)(1) |
Data |
| | 1 |
ns/V |
Control |
| | 3 |
ns/V |
(1) Generator waveforms for all tests unless otherwise specified: f = 25 MHz, ZO = 50 Ω, tr, tf = <1 ns (0%–100%). To ensure fastest propagation delay and minimum skew, data input edge rates should be equal to or faster than 1 ns/V; control signals equal to or faster than 3 ns/V. In general, the faster the input edge rate, the better the AC performance.