JAJSFV3A July 2018 – December 2018 DSLVDS1001
PRODUCTION DATA.
Table 2 shows the design parameters for this example.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Driver Supply Voltage (VCC) | 3 to 3.6 V |
Driver Input Voltage | 0 to 3.6 V |
Driver Signaling Rate | DC to 400 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Termination Resistance | 100 Ω |
Number of Receiver Nodes | 1 |
Ground shift between driver and receiver | ±1 V |