JAJSDA2A June 2017 – August 2018 ESD122
PRODUCTION DATA.
For this design example, the four ESD122 devices for the HDMI 2.0 high-speed lines, and four TPD1E05U06 devices on the control lines HDMI 2.0 control lines. This provides a complete port protection scheme.
Given the HDMI 2.0 application, the parameters listed in Table 2 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal voltage range on the high-speed pins | 0 V to 3.3 V |
Signal voltage range on the control pins | 0 V to 5 V |
Max operating frequency of high-speed lines | 3 GHz |