JAJSPA3A November 2022 – December 2022 ESD1LIN24
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This clamping device has a small dynamic resistance, which makes the clamping voltage low when the device is actively protecting other circuits. The breakdown is bidirectional so these protection devices are a good fit for applications requiring postive and negative polarity protection. Low leakage allows the diode to conserve power when working below the VRWM. The temperature range of −55°C to +150°C makes this device work at extensive temperatures in most environments. The leaded SOD-323 package is good for applications requiring autmotic optical inspection (AOI).