JAJSK18C April 2022 – November 2022 ESD2CAN24-Q1 , ESD2CANFD24-Q1 , ESD2CANXL24-Q1
PRODMIX
The IO pins feature an ESD clamp that is capable of clamping the voltage to 37 V (IPP = 5.7 A) and 35 V (IPP = 16 A for TLP) for ESD2CAN24-Q1, and 38 V (IPP = 3.5 A) and 34 V (IPP = 16 A for TLP) for ESD2CANFD24-Q1, and 36 V (IPP = 1.5 A) and 38 V (IPP = 16 A for TLP) for ESD2CANXL24-Q1.