JAJSK18C April 2022 – November 2022 ESD2CAN24-Q1 , ESD2CANFD24-Q1 , ESD2CANXL24-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | –24 | 24 | V | |||
VBRF | Breakdown voltage(2) | IIO = 10 mA, IO to GND | 25.5 | 35.5 | V | ||
VBRR | Breakdown voltage(2) | IIO = –10 mA, IO to GND | –35.5 | –25.5 | V | ||
VCLAMP | Clamping voltage(3) | IPP = 5.7 A, tp = 8/20 µs, IO to GND | ESD2CAN24-Q1 | 37 | V | ||
IPP = 3.5 A, tp = 8/20 µs, IO to GND | ESD2CANFD24-Q1 | 37 | |||||
IPP = 2.5 A, tp = 8/20 µs, IO to GND | ESD2CANXL24-Q1 | 36 | |||||
VCLAMP | Clamping voltage(4) | IPP = 16 A, TLP, IO to GND or GND to IO | ESD2CAN24-Q1 | 35 | V | ||
ESD2CANFD24-Q1 | 36 | ||||||
ESD2CANXL24-Q1 | 38 | ||||||
VHold | Holding voltage after snapback | TLP | ESD2CAN24-Q1 | 30 | V | ||
ESD2CANFD24-Q1 | 30 | ||||||
ESD2CANXL24-Q1 | 30 | ||||||
ILEAK | Leakage current | VIO = ±24 V, IO to GND | -50 | 5 | 50 | nA | |
RDYN | Dynamic resistance(4) | IO to GND and GND to IO | ESD2CAN24-Q1 | 0.35 | Ω | ||
ESD2CANFD24-Q1 | 0.45 | Ω | |||||
ESD2CANXL24-Q1 | 0.57 | Ω | |||||
CL | Line capacitance(6) | VIO = 0 V, f = 1 MHz, Vpp = 30 mV | ESD2CAN24-Q1 | 3 | 5 | pF | |
ESD2CANFD24-Q1 | 2.5 | 4.2 | |||||
ESD2CANXL24-Q1 | 1.7 | 2.8 |