JAJSOL1A April 2022 – July 2022 ESD341
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, 8 ESD341 devices and 5 TPD1E05U06 devices are being used in an HDMI 1.4 application, which provides a complete port protection scheme.
Table 8-1 lists the parameters for the HDMI 1.4 application.
DESIGN PARAMETER | VALUE |
---|---|
TMDS signal range on pins | 0 V to 3.6 V |
Other signal range on pins | 0 V to 5 V |
Operating frequency | 1.7 GHz |