JAJSOL1A April 2022 – July 2022 ESD341
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The ESD341 device is a bidirectional ESD Protection Diode with ultra-low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 International Standard. The ultra-low capacitance allows this device to protect high-speed signal pins including HDMI 1.4b.