JAJSG62B May 2018 – January 2024 ESDS302 , ESDS304
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
I/O1 | 4 | I/O | Surge/ESD protected channels. Connect to the lines being protected. |
I/O2 | 5 | ||
GND | 2 | GND | Ground. Connect to ground |
NC | 1 | NC | Not connected; Used for optional straight-through routing. Can be left floating or grounded |
NC | 3 |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
I/O1 | 1 | I/O | Surge/ESD protected channels. Connect to the lines being protected. |
I/O2 | 3 | ||
I/O3 | 4 | ||
I/O4 | 5 | ||
GND | 2 | GND | Ground. Connect to ground |