JAJSU30 April 2024 ESDS452-Q1
PRODUCTION DATA
Parameter | MIN | MAX | UNIT | |
---|---|---|---|---|
PPPM | IEC 61000-4-5 surge (tp = 8/20 µs) peak pulse power at 25 °C | 172 | W | |
IPPM | IEC 61000-4-5 surge (tp = 8/20 µs) peak pulse current at 25 °C | 18 | A | |
TA | Operating free-air temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 155 | °C |