JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNITS |
---|---|---|---|---|
Comparator | ||||
Comparator Input Range | VSSA – VDDA | V | ||
Comparator response time to GPIO | 30 | ns | ||
Input Offset | ±5 | mV | ||
Input Hysteresis(1) | 35 | mV | ||
DAC | ||||
DAC Output Range | VSSA – VDDA | V | ||
DAC resolution | 10 | bits | ||
DAC settling time | See Figure 7-14 | |||
DAC Gain | –1.5% | |||
DAC Offset | 10 | mV | ||
Monotonic | Yes | |||
INL | ±3 | LSB |