JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
f(OSC) | Frequency, X1/X2, from external crystal or resonator | 2 | 20 | MHz | |
f(OCI) | Frequency, X1, from external oscillator (PLL enabled) | 2 | 30 | MHz | |
f(OCI) | Frequency, X1, from external oscillator (PLL disabled) | 2 | 100 | MHz | |
f(XCI) | Frequency, XCLKIN, from external oscillator | 2 | 60 | MHz |
CRYSTAL FREQUENCY (MHz)(1) | MAXIMUM ESR (Ω) (CL1/2 = 12 pF) | MAXIMUM ESR (Ω) (CL1/2 = 24 pF) |
---|---|---|
2 | 175 | 375 |
4 | 100 | 195 |
6 | 75 | 145 |
8 | 65 | 120 |
10 | 55 | 110 |
12 | 50 | 95 |
14 | 50 | 90 |
16 | 45 | 75 |
18 | 45 | 65 |
20 | 45 | 50 |