JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
td(WAKE-IDLE) | Delay time, external wake signal to program execution resume (2) | ||||
Wake-up from Flash
| Without input qualifier | 20tc(SCO) | cycles | ||
With input qualifier | 20tc(SCO) + tw(IQSW) | ||||
Wake-up from Flash
| Without input qualifier | 1050tc(SCO) | cycles | ||
With input qualifier | 1050tc(SCO) + tw(IQSW) | ||||
| Without input qualifier | 20tc(SCO) | cycles | ||
With input qualifier | 20tc(SCO) + tw(IQSW) |