JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MODE | TEST CONDITIONS | VREG ENABLED | VREG DISABLED | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDDIO(2) | IDDA | IDD18 | IDD12 | IDDIO(2) | IDDA | ||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||
Operational (1) (RAM) | The following Cortex-M3 peripherals are exercised:
| – | 295 mA | – | 40 mA | – | 20 mA | – | 200 mA | – | 65 mA | – | 40 mA |