JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
DC SPECIFICATIONS | |||||
Resolution | 12 | Bits | |||
ADC clock | 2 | 37.5 | MHz | ||
Sample Window | 7 | 64 | ADC clocks | ||
ACCURACY | |||||
INL (Integral nonlinearity) | –4 | 4 | LSB | ||
DNL (Differential nonlinearity) | –1 | 1.5 | LSB | ||
Offset error | Executing a single self-recalibration | –20 | 0 | 20 | LSB |
Executing periodic self-recalibration | –4 | 0 | 4 | ||
Overall gain error with internal reference | –60 | 60 | LSB | ||
Overall gain error with external reference | –40 | 40 | LSB | ||
Channel-to-channel offset variation | –4 | 4 | LSB | ||
Channel-to-channel gain variation | –4 | 4 | LSB | ||
VREFLO input current | –100 | µA | |||
VREFHI input current | 100 | µA | |||
ANALOG INPUT | |||||
Analog input voltage with internal reference | 0 | 3.3 | V | ||
Analog input voltage with external reference | VREFLO | VREFHI | V | ||
VREFLO input voltage | VSSA | 0.66 | V | ||
VREFHI input voltage | 2.64 | VDDA | V | ||
Input capacitance | 5 | pF | |||
Input leakage current | ±2 | μA | |||
ADDITIONAL | |||||
ADC SNR | 65 | dB | |||
ADC SINAD | 62 | dB | |||
ADC THD (50 kHz) | –65 | dB | |||
ENOB (SNR) | 10.1 | Bits | |||
SFDR | 66 | dB |