JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
The signal names in Figure 7-21 through Figure 7-29 are defined in Table 7-15.
SIGNAL | DESCRIPTION |
---|---|
AD | Address/Data |
Address | Address output |
ALE | Address latch enable |
BAD | Bank Address/Data |
BSEL0, BSEL1 | Byte select |
CAS | Column address strobe |
CKE | Clock enable |
CLK, Clock | Clock |
Command | Command signal |
CS | Chip select |
Data | Data signals |
DQMH | Data mask high |
DQML | Data mask low |
Frame | Frame signal |
iRDY | Ready input |
Muxed Address/Data | Multiplexed Address/Data |
RAS | Row address strobe |
RD/ OE | Read enable/Output enable |
WE, WR | Write enable |