JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
NO. | 100 Mbps | 10 Mbps | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
1 | tc(TXCK) | Cycle time, MIITXCK (25 MHz) | 40 | 40 | ns | ||
Cycle time, MIITXCK (2.5 MHz) | 400 | 400 | |||||
2 | tw(TXCKH) | Pulse duration, MIITXCK high | 16 | 24 | 196 | 204 | ns |
3 | tw(TXCKL) | Pulse duration, MIITXCK low | 16 | 24 | 196 | 204 | ns |