JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tw(SP) | Sampling period | QUALPRD = 0 | 1tc(SCO) | cycles | |
QUALPRD ≠ 0 | 2tc(SCO) * QUALPRD | cycles | |||
tw(IQSW) | Input qualifier sampling window | tw(SP) * (n(1) – 1) | cycles | ||
tw(GPI) (2) | Pulse duration, GPIO low/high | Synchronous mode | 2tc(SCO) | cycles | |
With input qualifier | tw(IQSW) + tw(SP) + 1tc(SCO) | cycles |