JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(XCI) | Fall time, XCLKIN | Up to 20 MHz | 6 | ns | |
20 MHz to 100 MHz | 2 | ||||
tr(XCI) | Rise time, XCLKIN | Up to 20 MHz | 6 | ns | |
20 MHz to 100 MHz | 2 | ||||
tw(XCL) | Pulse duration, XCLKIN low as a percentage of tc(XCI) | 45% | 55% | ||
tw(XCH) | Pulse duration, XCLKIN high as a percentage of tc(XCI) | 45% | 55% |