JAJSJA4L June 2011 – February 2021 F28M35E20B , F28M35H22C , F28M35H52C , F28M35H52C-Q1 , F28M35M22C , F28M35M52C
PRODUCTION DATA
For information about other devices in this family of products, see the following link:
F28M36x Concerto™
Microcontrollers
The F28M3x series of
microcontrollers brings together connectivity and control by combining an Arm
Cortex-M3 core with the C28x core on to one device. With F28M3x, applications such
as solar inverters and industrial control can keep the benefits of separating the
communication and control portions while maintaining a single-chip solution. In
addition, F28M3x microcontrollers enable safety certifications in your system
through enhanced hardware and safety features.
The F28M36x family of devices is the second series in the Concerto family.
TMS320F2838x
Microcontrollers With Connectivity Manager
The TMS320F2838x is a powerful 32-bit floating-point microcontroller unit (MCU)
designed for advanced closed-loop control applications. The F2838x supports a
dual-core C28x architecture along with a new Connectivity Manager that offloads
critical communication tasks, significantly boosting system performance. The
integrated analog and control peripherals with advanced connectivity peripherals
like EtherCAT and Ethernet also let designers consolidate real-time control and
real-time communications architectures, reducing requirements for multicontroller
systems.