SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Error Pin inputs and outputs are controlled by System ESM instance. The System ESM produces an configurable error pin output (err_o/ERRORSTS) in addition to the set of interrupt outputs. The System ESM generates critical priority interrupt (ESMRESET) output which causes system reset request (XRSn) by default if not disabled by ESMXRSNCTL Register. The System ESM additionally has the Error Pin Monitor feature and associated Error Pin Monitor event which is exported at subsystem as a pulse interrupt. Error Pin Monitor event is also fed back to ESM-SS as an error event input so that the ESM can take appropriate action on the mismatch event.
The low priority interrupt output of System ESM is mapped to XBAR's as ESMGENEVT signal.