SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 7-28 lists the Device Identification Registers. Additional information on these device identification registers can be found in the F29H85x and F29P58x Real-Time Microcontrollers Technical Reference Manual. See the register descriptions of PARTIDH and PARTIDL for identification of production status and other device information.
NAME | ADDRESS | SIZE (x8) | DESCRIPTION | |
---|---|---|---|---|
PARTIDH | 0x3018 0024 | 4 | Device part identification number | |
F29H850TU9 | 0x08FF 0C00 | |||
F29H859TU8 | 0x08FD 0C00 | |||
F29H859TM8 | 0x08ED 0C00 | |||
F29H850DU7 | 0x08DF 0C00 | |||
F29H859DU6 | 0x08DD 0C00 | |||
F29H850DM7 | 0x08CF 0C00 | |||
F29H859DM6 | 0x08CD 0C00 | |||
F29P589DU5 | 0x087E 0C00 | |||
F29P580DM5 | 0x086F 0C00 | |||
F29P589DM5 | 0x086E 0C00 | |||
REVID | 0x3018 0028 | 4 | Silicon revision number | |
Revision 0 | 0x0000 0000 |