SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The buffered DAC module consists of an internal 12-bit DAC and an analog output buffer that can drive an external load. For driving even higher loads than typical, a trade-off can be made between load size and output voltage swing. For the load conditions of the buffered DAC, see the Buffered DAC Electrical Data and Timing section. The buffered DAC is a general-purpose DAC that can be used to generate a DC voltage or AC waveforms such as sine waves, square waves, triangle waves and so forth. Software writes to the DAC value register can take effect immediately or can be synchronized with EPWMSYNCO events.
Each buffered DAC has the following features: