SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING MODE | ||||||
IDD | CPU1 and CPU2 active in lockstep mode. CPU3 active. VDD current consumption during operational usage. | F29H85xTxx: SYSCLK = 200MHz (1) |
TBD | 1167 | mA | |
IDD | CPU1 and CPU2 active in non lockstep mode. CPU3 active. VDD current consumption during operational usage. | F29H85xTxx: SYSCLK = 200MHz (1) |
TBD | TBD | mA | |
IDD | CPU1 and CPU3 active. VDD current consumption during operational usage. | F29H85xDxx: SYSCLK = 200MHz (1) |
TBD | TBD | mA | |
IDD | CPU1 and CPU2 active in lockstep mode. VDD current consumption during operational usage. | F29P58xDx5: SYSCLK = 200MHz (1) |
TBD | 1053 | mA | |
IDDIO | VDDIO current consumption while device is in operating mode | SYSCLK = 200MHz |
TBD | 66 | mA | |
IDDA | VDDA current consumption while device is in operating mode | SYSCLK = 200MHz |
TBD | 11 | mA | |
IDLE MODE | ||||||
IDD | VDD current consumption while device is in Idle mode | F29H85xTxx
|
TBD | 611 | mA | |
IDD | VDD current consumption while device is in Idle mode | F29P58xDxx
|
TBD | 463 | mA | |
IDDIO | VDDIO current consumption while device is in Idle mode |
|
TBD | 66 | mA | |
IDDA | VDDA current consumption while device is in Idle mode | TBD | 11 | mA | ||
STANDBY MODE | ||||||
IDD | VDD current consumption while device is in Standby mode | F29H85xTxx
|
TBD | 577 | mA | |
IDD | VDD current consumption while device is in Standby mode | F29P58xDxx
|
TBD | 447 | mA | |
IDDIO | VDDIO current consumption while device is in Standby mode |
|
TBD | 66 | mA | |
IDDA | VDDA current consumption while device is in Standby mode | TBD | 11 | mA | ||
FLASH ERASE/PROGRAM | ||||||
IDD | VDD Current consumption during Erase/Program cycle(2) |
|
500 | mA | ||
IDDIO | VDDIO Current consumption during Erase/Program cycle(2) |
|
30 | mA |