SNOSCY5B August 2014 – April 2015 FDC1004
PRODUCTION DATA.
IC Package Thermal Metrics application report, SPRA953
Application Notes
FDC1004: Basics of Capacitive Sensing and Applications (SNOA927)
Capacitive Sensing: Ins and Outs of Active Sensing (SNOA926)
Capacitive Sensing: Out-of-Phase Liquid Level Technique (SNOA925)
Capacitive Proximity Sensing Using the FDC1004 (SNOA928)
Ice Buildup Detection Using TI's Capacitive Sensing Technology - FDC1004 (SLLA355)
TI Reference Designs
Capacitive-Based Liquid Level Sensing Sensor (TIDA-00317)
Automotive Capacitive Proximity Kick to Open Detection (TIDA-00506)
Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt (TIDA-00220)
Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor (TIDA-00373)
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.