JAJSC67A May 2016 – October 2024 FDC2112-Q1 , FDC2114-Q1 , FDC2212-Q1 , FDC2214-Q1
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | WD_ ERR2OUT | AH_WARN2OUT | AL_WARN2OUT | RESERVED | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | WD_ERR2INT | RESERVED | DRDY_2INT | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:14 | RESERVED | R/W | 00 | Reserved (set to b000) |
13 | WD_ ERR2OUT | R/W | 0 | Watchdog Timeout Error to Output Register b0: Do not report Watchdog Timeout errors in the DATA_CHx registers. b1: Report Watchdog Timeout errors in the DATA_CHx.CHx_ERR_WD register field corresponding to the channel that generated the error. |
12 | AH_WARN2OUT | R/W | 0 | Amplitude High Warning to Output Register b0:Do not report Amplitude High warnings in the DATA_CHx registers. b1: Report Amplitude High warnings in the DATA_CHx.CHx_ERR_AW register field corresponding to the channel that generated the warning. |
11 | AL_WARN2OUT | R/W | 0 | Amplitude Low Warning to Output Register b0: Do not report Amplitude Low warnings in the DATA_CHx registers. b1: Report Amplitude High warnings in the DATA_CHx.CHx_ERR_AW register field corresponding to the channel that generated the warning. |
10:6 | RESERVED | R/W | 0 0000 | Reserved (set to b0 0000) |
5 | WD_ERR2INT | R/W | 0 | Watchdog Timeout Error to INTB b0: Do not report Under-range errors by asserting INTB pin and STATUS register. b1: Report Watchdog Timeout errors by asserting INTB pin and updating STATUS.ERR_WD register field. |
4:1 | Reserved | R/W | 0000 | Reserved (set to b000) |
0 | DRDY_2INT | R/W | 0 | Data Ready Flag to INTB b0: Do not report Data Ready Flag by asserting INTB pin and STATUS register. b1: Report Data Ready Flag by asserting INTB pin and updating STATUS. DRDY register field. |