JAJSQA0D december 2011 – december 2020 HD3SS212
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | Supply voltage | 3.0 | 3.3 | 3.6 | V | |
VIH | Input high voltage | Control Pins, Signal Pins (Dx_SEL, OE) (HPDC, 5V Tolerant) | 2.0 | VDD | V | |
VIL | Input low voltage | Control Pins, Signal Pins (Dx_SEL, OE, HPDC) | –0.1 | 0.8 | V | |
VI/O_Diff | Differential voltage (Dx, AUXx) | Switch I/O diff voltage | 0 | 1.8 | Vpp | |
VI/O_CM | Common voltage (Dx, AUXx) | Switch I/O common mode voltage | 0 | 2.0 | V | |
Operating free-air temperature | –40 | 105 | °C |