JAJSQA0D december 2011 – december 2020 HD3SS212
PRODUCTION DATA
The HD3SS212 can be operated in normal operation mode or in shut down mode. In normal operation, the input ports of the HD3SS212 are routed to the output ports according to Table 8-1. In shut down mode the HD3SS212 is disabled to enable power savings with a typical current consumption of 5 µA. The functional mode is selected through the OE input pin with High for normal operation and LOW for shut down.