4 Revision History
Changes from E Revision (May 2016) to F Revision
-
Deleted text "Internally tied to GND via 100-kΩ resistor." from the SEL pin in the Pin Functions tableGo
Changes from D Revision (March 2016) to E Revision
-
Changed Features From: Single Supply Voltage VCC of 3.3 V ±10% To: Single Supply Voltage VCC of 3.3 V Go
-
Changed text "HD3SS3212 requires 3.3-V ±10%" To: "HD3SS3212 requires 3.3-V" in the Design Requirements sectionGo
-
Changed Figure 11, moved 0.1 µF capacitors From: pins 7 and 8 To: pins 3 and 4Go
Changes from C Revision (January 2016) to D Revision
-
Changed the VCC MIN value From: 3 V To: 2.7 V in Recommended Operating Conditions Go
Changes from B Revision (January 2016) to C Revision
-
Changed the PINOUT image - pin 1 From: NC To: RSVD1 and pin 10 From: NC To: RSVD2 Go
-
Changed pin 1 From: NC To: RSVD1 , changed pin 10 From: NC To: RSVD2, and updated the Description in the Pin Functions tableGo
Changes from A Revision (August 2015) to B Revision
-
Changed the Vih MIN value From: 2 V To: 1.7 V in Recommended Operating Conditions Go
Changes from * Revision (May 2015) to A Revision
-
. Removed "or GND" from NC pin description Go
-
Updated Figure 16 Go