JAJSFS6F February 2012 – July 2018 HD3SS3412
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE PARAMETERS | ||||||
IIH | Input High Voltage (SEL) | VDD = 3.6 V; VIN = VDD | 95 | µA | ||
IIL | Input Low Voltage (SEL) | VDD = 3.6 V; VIN = GND | 1 | µA | ||
ILK | Leakage Current (Differential I/O pins) | VDD = 3.6 V; VIN = 0 V; VOUT = 2 V
(ILK On OPEN outputs) [Ports B and C] |
130 | µA | ||
VDD = 3.6 V, VIN = 2 V; VOUT = 0 V
(ILK On OPEN outputs) [Port A] |
4 | |||||
IDD | Supply Current | VDD = 3.6 V; SEL = VDD/GND; Outputs Floating | 4.7 | 6 | mA | |
CON | Outputs ON Capacitance | VIN = 0 V; Outputs Open; Switch ON | 1.5 | pF | ||
COFF | Outputs OFF Capacitance | VIN = 0 V; Outputs Open, Switch OFF | 1 | pF | ||
RON | Output ON resistance | VDD = 3.3 V; VCM = 0.5 V to 1.5 V ; IO = –8 mA | 5 | 8 | Ω | |
ΔRON | ON-resistance match between channels | VDD = 3.3 V ; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA | 2 | Ω | ||
ON-resistance match between pairs of the same channel | VDD = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V; IO = –8 mA | 0.7 | Ω | |||
RFLAT_ON | ON-resistance flatness
(RON(MAX) – RON(MAIN) |
VDD = 3.3 V; –0.35 V ≤ VIN ≤ 1.2 V | 1.15 | Ω | ||
tPD | Switch propagation delay | Rsc and RLOAD = 50 Ω | 85 | ps | ||
SEL-to-switch TON | Rsc and RLOAD = 50 Ω | 70 | 250 | ns | ||
SEL-to-switch TOFF | 70 | 250 | ||||
TSKEW_Inter | Inter-pair output skew
(CH-CH) |
Rsc and RLOAD = 50 Ω | 20 | ps | ||
TSKEW_Intra | Intra-pair output skew (bit-bit) | Rsc and RLOAD = 50 Ω | 8 | ps | ||
RL | Differential return loss
(VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –28 | dB | ||
f = 2500 MHz | –12 | |||||
f = 4000 MHz | –11 | |||||
XTALK | Differential Crosstalk
(VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –90 | dB | ||
f = 2500 MHz | –39 | |||||
f = 4000 MHz | –35 | |||||
OIRR | Differential Off-Isolation
(VCM = 0 V) Also see Typical Characteristics |
f = 0.3 MHz | –75 | dB | ||
f = 2500 MHz | –22 | |||||
f = 4000 MHz | –19 | |||||
IL | Differential Insertion Loss (VCM = 0 V)
Also see Typical Characteristics |
f = 0.3 MHz | –0.5 | dB | ||
f = 2500 MHz | –1.1 | |||||
f = 4000 MHz | –1.5 | |||||
BW | Bandwidth | At –3 dB | 8 | GHz |