JAJSFS6F February 2012 – July 2018 HD3SS3412
PRODUCTION DATA.
Table 3 lists the design parameters of this example.
DESIGN PARAMETERS | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 3.3 V | |||
Decoupling capacitors | 0.1 µF | |||
AC capacitors | 75 nF – 200 nF (100 nF shown) USBAA TX p and n lines require AC capacitors. Alternate mode signals may or may not require AC capacitors |