SLAS975A November 2013 – August 2015 HD3SS6126
PRODUCTION DATA.
The power supply must provide a constant voltage with a 10% maximum variation of the nominal value, and has to be able to provide at least 3 mA for the HD3SS6126 only (based on the maximum power consumption). It is also possible to provide the power supply from VBUS from the Host, just by including a voltage regulator powered through VBUS. Each VCC pin must have a 0.1-µF bypass capacitor placed as closely as possible. TI recommends including two extra capacitors in parallel, which should be also placed as closely as possible to the VCC pin. The suggested values for these extra capacitors are 1 µF and 0.01 µF.