JAJSMG0C june 2021 – december 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
Table 8-10 documents the programmed offset value that is represented by each individual relative temperature offset bit within TOS. The minimum programmable offset is 0.1708984375°C and the maximum programmable offset is 21.7041015625°C.
T OFFSET BIT | VALUE WHEN PROGRAMMED TO 0 | VALUE WHEN PROGRAMMED TO 1 |
---|---|---|
T+/- | Subtract | Add |
T12 | 0 | 10.9375 |
T11 | 0 | 5.46875 |
T10 | 0 | 2.734375 |
T9 | 0 | 1.3671875 |
T8 | 0 | 0.68359375 |
T7 | 0 | 0.341796875 |
T6 | 0 | 0.1708984375 |
Table 8-11 below gives an example of some of the possible calculated temperature offset values (including the operation bit T+/-):
T+/- | T12 | T11 | T10 | T9 | T8 | T7 | T6 | T OFFSET VALUE |
---|---|---|---|---|---|---|---|---|
1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | +0.1708984375°C |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | -0.1708984375°C |
1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | +10.9375°C |
0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | -10.9375°C |
1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | +7.177734375°C |
0 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | -7.177734375°C |
1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 21.7041015625°C |
0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | -21.7041015625°C |