JAJSMG0C june 2021 – december 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
The HDC302x defaults to entering sleep mode after a device power-on or a device-reset. However, an override command may be sent to the HDC302x to force entry into Automatic Measurement mode upon every device power-on and device-reset. The command is illustrated in below in Figure 8-24 and the list of all possible command configurations is documented in Table 8-4.