JAJSMG0C june 2021 – december 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
Table 8-8 documents the programmed offset value that is represented by each individual relative humidity offset bit within RHOS. The minimum programmable offset is 0.1953125% and the maximum programmable offset is 24.8046875%.
RH OFFSET BIT | VALUE WHEN PROGRAMMED TO 0 | VALUE WHEN PROGRAMMED TO 1 |
---|---|---|
RH+/- | Subtract | Add |
RH13 | 0 | 12.5 |
RH12 | 0 | 6.25 |
RH11 | 0 | 3.125 |
RH10 | 0 | 1.5625 |
RH9 | 0 | 0.78125 |
RH8 | 0 | 0.390625 |
RH7 | 0 | 0.1953125 |
Table 8-9 below gives an example of some of the possible calculated relative humidity offset values (including the operation bit RH+/-):
RH+/- | RH13 | RH12 | RH11 | RH10 | RH9 | RH8 | RH7 | RH OFFSET VALUE |
---|---|---|---|---|---|---|---|---|
1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | +0.1952125% RH |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | -0.1952125% RH |
1 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | +12.5% RH |
0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | -12.5% RH |
1 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | +8.203125% RH |
0 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | -8.203125% RH |
1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | +24.8046875% RH |
0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | -24.8046875% RH |