JAJSMG0C june 2021 – december 2022 HDC3020 , HDC3021 , HDC3022
PRODUCTION DATA
The HDC302x supports measurements of Relative Humidity and Temperature. The supported Relative Humidity Range is 0% to 100% and the supported Temperature Range is from –40°C to 125°C. Each measurement is represented in a 16-bit format, and the conversion formulas are documented below: