SBOS069A October 1997 – December 2024 INA122
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 6-2 shows the basic connections required for operation of the INA122. The output is referred to the output reference (Ref) pin that is normally grounded.
Use Equation 1 to calculate the gain of the INA122. Set the gain by connecting a single external resistor, RG, to the INA122 as shown in Figure 6-2.
Table 6-1 shows the commonly used gains and RG resistor values.
The 200kΩ term in Equation 1 comes from the internal metal film resistors which are laser trimmed to accurate absolute values. The accuracy and temperature coefficient of these resistors are included in the gain accuracy and drift specifications of the INA122.
The stability and temperature drift of RG also affects gain. The contribution to gain accuracy and drift from RG can be directly inferred from Equation 1.
DESIRED GAIN (V/V) | RG (Ω) | NEAREST 1% RG VALUE (Ω) |
---|---|---|
5 | NC(1) | NC(1) |
10 | 40k | 40.2k |
20 | 13.33k | 13.3k |
50 | 4.444 | 4.42k |
100 | 2105 | 2.1k |
200 | 1026 | 1.02k |
500 | 404 | 402 |
1000 | 201 | 200 |
2000 | 100.3 | 100 |
5000 | 40 | 40.2 |
10000 | 20 | 20 |