JAJSEJ5F October 1995 – May 2022 INA128 , INA129
PRODUCTION DATA
The minimum power supply voltage for INA12x is ±2.25 V and the maximum power supply voltage is ±18 V. This minimum and maximum range covers a wide range of power supplies; but for optimum performance, ±15 V is recommended. Add a bypass capacitor at the input to compensate for the layout and power supply source impedance.