JAJSEJ5F October 1995 – May 2022 INA128 , INA129
PRODUCTION DATA
DEVICE | DESCRIPTION | GAIN EQUATION | RG PINS AT PIN |
---|---|---|---|
INA818 | 35-µV offset, 0.4-µV/°C VOS drift, 8-nV/√Hz noise, low-power, precision instrumentation amplifier | G = 1 + 50 kΩ / RG | 1, 8 |
INA821 | 35-µV offset, 0.4-µV/°C VOS drift, 7-nV/√Hz noise, high-bandwidth, precision instrumentation amplifier | G = 1 + 49.4 kΩ / RG | 2, 3 |
INA828 | 50-µV offset, 0.5-µV/°C VOS drift, 7-nV/√Hz noise, low-power, precision instrumentation amplifier | G = 1 + 50 kΩ / RG | 1, 8 |
INA333 | 25-µV VOS, 0.1-µV/°C VOS drift, 1.8-V to 5-V, RRO, 50-µA IQ, chopper-stabilized INA | G = 1 + 100 kΩ / RG | 1, 8 |
PGA280 | 20-mV to ±10-V programmable gain IA with 3-V or 5-V differential output; analog supply up to ±18 V | Digital programmable | N/A |
INA159 | G = 0.2 V differential amplifier for ±10-V to 3-V and 5-V conversion | G = 0.2 V/V | N/A |
PGA112 | Precision programmable gain op amp with SPI | Digital programmable | N/A |