JAJSEJ5F October 1995 – May 2022 INA128 , INA129
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS | Supply voltage | Dual supply, VS = (V+) – (V–) | ±18 | V | |
Single supply, VS = (V+) – 0 V | 36 | ||||
Analog input voltage | ±40 | V | |||
Output short-circuit(2) | Continuous | ||||
TA | Operating temperature | –40 | 125 | °C | |
Junction temperature | 150 | °C | |||
Lead temperature (soldering, 10 s) | 300 | °C | |||
Tstg | Storage temperature | –55 | 125 | °C |