JAJSCM9J September 2003 – August 2018 INA138-Q1 , INA168-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | INA138-Q1 | INA168-Q1 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
INPUT | ||||||||||
Full-scale sense voltage | VSENSE = VIN+ – VIN− | 100 | 500 | 100 | 500 | mV | ||||
Common-mode rejection | VIN+ = 2.7 V to 36 V, VSENSE = 50 mV | 100 | 120 | dB | ||||||
VIN+ = 2.7 V to 60 V, VSENSE = 50 mV | 100 | 120 | ||||||||
Offset voltage(1) | ±0.2 | ±2 | ±0.2 | ±2 | mV | |||||
Offset voltage vs temperature | 1 | 1 | μV/°C | |||||||
Offset voltage vs power supply (V+) | V+ = 2.7 V to 36 V, VSENSE = 50 mV | 0.1 | 10 | μV/V | ||||||
V+ = 2.7 V to 60 V, VSENSE = 50 mV | 0.1 | 10 | ||||||||
Input bias current | VIN+ = VIN− = 12 V | 10 | 10 | μA | ||||||
OUTPUT | ||||||||||
Transconductance | VSENSE = 10 mV to 150 mV | 194 | 206 | 194 | 206 | μA/V | ||||
Transconductance versus temperature | VSENSE = 100 mV | 10 | 10 | nA/°C | ||||||
Nonlinearity error | VSENSE = 10 mV to 150 mV | ±0.01% | ±0.2 % | ±0.01% | ±0.2 % | |||||
Total output error | VSENSE = 100 mV | ±0.5% | ±3.2% | ±0.5% | ±3.2% | |||||
Output impedance | 1 || 5 | 1 || 5 | GΩ || pF | |||||||
Voltage output swing to power supply (V+) | (V+) – 0.8 | (V+) – 1.2 | (V+) – 0.8 | (V+) – 1.2 | V | |||||
Voltage output swing to common mode, VCM | VCM – 0.5 | VCM – 1.2 | VCM – 0.5 | VCM – 1.2 | V | |||||
FREQUENCY RESPONSE | ||||||||||
Bandwidth | RL = 5 kΩ | 800 | 800 | kHz | ||||||
RL = 125 kΩ | 32 | 32 | ||||||||
Settling time (0.1%) | 5-V step, RL = 5 kΩ | 1.8 | 1.8 | μs | ||||||
5-V step, RL = 125 kΩ | 30 | 30 | ||||||||
NOISE | ||||||||||
Output-current noise density | TA = 25°C | 9 | 9 | pA/√Hz | ||||||
Total output-current noise | BW = 100 kHz | 3 | 3 | nA RMS | ||||||
POWER SUPPLY | ||||||||||
Quiescent current | VSENSE = 0 V, IO = 0 mA | 25 | 60 | 25 | 60 | μA |