JAJSCM9J September 2003 – August 2018 INA138-Q1 , INA168-Q1
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply voltage, V+ | 5 V |
Common-mode voltage, VCM | INA138-Q1: 2.7 V to 36 V |
INA168-Q1: 2.7 V to 60 V | |
Full-scale shunt voltage, VSENSE | 50 mV to 100 mV |
Load resistor, RL | 5 kΩ to 500 kΩ |