JAJSRZ7A September 1999 – November 2023 INA146
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The INA146 is fully specified for supply voltages from ±2.25 V to ±18 V with key parameters specified over the temperature range –40°C to 85°C. The INA146 can be operated with single or dual supplies with excellent performance. Parameters that vary significantly with operating voltage, load conditions or temperature are shown in the typical performance curves.