JAJSDR4C August 2017 – May 2019 INA1650-Q1 , INA1651-Q1
PRODUCTION DATA.
The INA165x-Q1 can be used on single power supplies ranging from 4.5 V to 24 V. Use the COM and REF pins to level shift the internal voltages into a linear operating condition. Ideally, connecting the REF and COM pins to a midsupply potential, such as the VMID(OUT) pin, avoids saturating the output of the internal amplifiers.